??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
JWES21_23 - Precision small vacuum sucker
Bill of material
J-WES21-d2
Type
mm
Type
Fixed Top Vacuum Port mm
Takeover method
Quick Connector Type mm
Suction cup material
mm
Color
mm
d (Disk Diameter)
mm
B
28.3 mm
D
4 mm
M
M06x0.75
L1
4.0 mm
L2
6.0 mm
L3
10.0 mm
C
10.9 mm
h1 (Opposite Side)
8 mm
h2 (Opposite Side)
0 mm
T
2 mm
Weight
6.0 mm
Network Station
Website Connection
Previews
3D
Dimension
2D
Download CAD models