??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
JTEL - Compact Air Fittings -Union Tees-
Bill of material
JTEL1.8
Part Number
JTEL1.8
Type
JTEL
D
1.8 mm
A
8.7 mm
C
7.3 mm
E
3.2 mm
Effective Sectional Area
0.9 mm^2
Mass
3.9 g
Previews
3D
Dimension
2D
Download CAD models