??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
JTDAS - Welded Mounting Plates / Brackets - Dimension Configurable Type - JTDAS
Bill of material
JTDAS-SP-A10-B5-T0.8-X0-Y0-N0-L0-MA0
Part Number
JTDAS-SP-A10-B5-T0.8-X0-Y0-N0-L0-MA0
Type
JTDAS
Material Symbol
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
T Selection
mm
b
1.0 mm
Corner Cut Change
CC 1mm Increment
mm
X Specification
X 0.1mm Increment
mm
Y Specification
Y 0.1mm Increment
mm
Hole Specification 1
Nominal Diameter 1
L 0.1mm Increment
mm
Hole Specification 2
Nominal Diameter 2
DA 0.5mm Increment
mm
Previews
3D
Dimension
2D
Download CAD models