JSXZ31-CN02R-1GS
SMC Corporation
방향제어기기
유체제어기기
JSX Direct Operated 2-Port Solenoid Valve
Powered by
CAD모델 선택
{smc_jp/directional_control_valves/fluid_control_equipment/jsx/jsxz_asmtab.prj},{NB=JSXZ31-CN02R-1GS(0)},{SIZE=3},{VALVE=(1) N.C.},{BODY=C},{SEAL=N},{PORTSIZE=02},{THREAD1=R},{VOLTAGE=1},{ENTRY=GS},{OILFREE=},{BRACKET=},{THREAD2=0},{PPATH=jsxz/assembly/jsxz_asmsbl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
회사명
SMC Corporation
내용
JSXZ - Zero Differential Pressure Type Pilot Operated 2-Port Solenoid Valve
BOM
JSXZ31-CN02R-1GS
치수
(3) 30
(4) 40
(5) 50
(6) 60
(3) 30
(4) 40
(5) 50
(6) 60
Valve type
(1) N.C.
Body material
(C) Brass
(S) Stainless steel
(A) Aluminum
(C) Brass
(S) Stainless steel
(A) Aluminum
패킹재질
(N) NBR
(F) FKM
(E) EPDM
(N) NBR
(F) FKM
(E) EPDM
관접속구경
(02) 1/4
(03) 3/8
(02) 1/4
(03) 3/8
나사 종류
(R) Rc
(N) NPT
(F) G
(R) Rc
(N) NPT
(F) G
정격전압
(1) AC100V
(2) AC200V
(3) AC120(110)V
(4) AC220V
(5) DC24V
(6) DC 12V
(7) AC240V
(8) AC48V
(B) AC24V
(J) AC230V
(1) AC100V
(2) AC200V
(3) AC120(110)V
(4) AC220V
(5) DC24V
(6) DC 12V
(7) AC240V
(8) AC48V
(B) AC24V
(J) AC230V
Electrical entry
(GS) Grommet with PCB (With surge voltagesuppressor)
(CS) Conduit (With surge voltage suppressor)
(DS) DIN terminal (With surge voltage suppressor)
(DZ) DIN terminal with light (With surge voltage suppressor)
(DN) DIN terminal without connector (With surge voltage suppressor)
(WN) M12 connector/Without connector cable (With surge voltage suppressor)
(GS) Grommet with PCB (With surge voltagesuppressor)
(CS) Conduit (With surge voltage suppressor)
(DS) DIN terminal (With surge voltage suppressor)
(DZ) DIN terminal with light (With surge voltage suppressor)
(DN) DIN terminal without connector (With surge voltage suppressor)
(WN) M12 connector/Without connector cable (With surge voltage suppressor)
Oil-free option
(-) 없음
(D) Oil-free
(-) 없음
(D) Oil-free
Bracket option
(-) 없음
(B) With bracket
(-) 없음
(B) With bracket
나사 on/off
on
off
on
off
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성