??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
JSTD25P-820751 - JSDTD25P-820751 mobile 2-hand device 2xSafeball, r. with add. turnable switch
Bill of material
ABB - 2TLA930052R0000 + JSD-TD25P-820751 mobile 2-hand device 2xSafeball, r. with add. turnable switch
Product ID
2TLA930052R0000
Extended Product Type
JSD-TD25P-820751
Invoice Description
JSD-TD25P-820751 mobile 2-hand device 2xSafeball, r. with add. turnable switch
Description
JSDTD25P-820751 mobile 2-hand device 2xSafeball, r. with add. turnable switch , reset, with LED, spiral cable 1/5m, Harting male connector 17-pol., IP40
Manufacturer
ABB
Part number
ABB.2TLA930052R0000
Short name
ABB
Type number
JSDTD25P
Designation
Safety Control Device
Weight
1.75 kg
Width
70 mm
Height
150.0 mm
Depth
315 mm
File / hyperlink
https://new.abb.com/products/en/2TLA930052R0000/jsd-td25p-820751-mobile-2-hand-device-2xsafeball-r-with-add-turnable-switch
Current
0.27 A
Voltage
24 V
Connection category
Push-in connection
Min. cross-section / diameter
2.5 mm2
Max. cross-section / diameter
2.5 mm2
Max. number of connections
1
Min. AWG
14
Max. AWG
14
Long Description
JSD-TD25P-820751 mobile 2-hand device 2xSafeball, r. with add. turnable switch , reset, with LED, spiral cable 1/5m, Harting male connector 17-pol., IP40
International product number
4013614500220
Product number of the Manufacturer
2TLA930052R0000
Prewiring on terminal rail
true
Suitable for emergency stop
true
With switch lock
true
Number of contacts as normally closed contact
0
Number of contacts as normally open contact
0
Scheme for two-hand control
true
With foot
false
Customs tariff number
85389099
Type
JSDTD25P-820751
Previews
3D
2D
Download CAD models