??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
JSTD1-A - JSTD1-A Safeball 2m cable
Bill of material
ABB - 2TLA020007R3000 + JSTD1-A Safeball 2m cable
Product ID
2TLA020007R3000
Extended Product Type
JSTD1-A
Invoice Description
JSTD1-A Safeball 2m cable
Description
Safeball 2m cable, one- and two-hand device, 1NO+1NC independent switches
Manufacturer
ABB
Part number
ABB.2TLA020007R3000
Short name
ABB
Type number
JSTD1-A
Designation
Safety Control Device
Weight
0.23 kg
Width
68.5 mm
Height
68 mm
Depth
70 mm
File / hyperlink
https://new.abb.com/products/2TLA020007R3000/jstd1-a-safeball-2m-cable
Current
0.05 A
Voltage
24 V
Connection category
Plug-in connection
Min. cross-section / diameter
0.75 mm2
Max. cross-section / diameter
0.75 mm2
Max. number of connections
1
Min. AWG
18 AWG
Max. AWG
18 AWG
Long Description
JSTD1-A is a Safeball with two contacts, 1NO and 1NC, and a 2 m long cable (4 conductors). Its ergonomic design provides several grip possibilities, a low activation force of approximately 2N, and flexible mounting possibilities. This model allows a maximum load of 30VDC, 2A resistive. It offers an IP67 protection degree. Its body is made of polypropylene. Safeball is an ergonomic control device consisting of a spherical ball containing two pushbuttons, one on each side of the ball. Both buttons must be pressed in order to start and operate the machine. The risk of unintentional activation is thereby minimized Usually two Safeball are used together to form a two-hand control, and the operator must press all four push buttons simultaneously in order to operate the machine. If one or more of the buttons are released, a stop signal is given to the machine.
International product number
7350024460193
Product number of the Manufacturer
2TLA020007R3000
Number of poles
0
Number of switch positions
3
Width in number of modular spacings
72
Suitable for floor mounting
true
Suitable for front mounting
true
Suitable for distribution board installation
true
Suitable for intermediate mounting
true
Complete device in housing
true
Type of control element
Other
Front shield size
Other
Degree of protection (IP), front side
IP67
Degree of protection (NEMA), front side
Other
Customs tariff number
8536201090
Deeplink product page
Link to product detail page
Type
JSTD1-A
Предварительные просмотры
3D
2D
Загрузка CAD-моделей