??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
JSHD2 - Three-position switch
Bill of material
ABB - 2TLA020001R1000 + JSHD2C type E Enabling Switch
Product ID
Extended Product Type
Invoice Description
Description
Long Description
International product number
Product number of the Manufacturer
Number of poles
0
Number of switch positions
3
Width in number of modular spacings
26.55
Suitable for floor mounting
true
Suitable for front mounting
true
Suitable for distribution board installation
true
Suitable for intermediate mounting
true
Complete device in housing
true
Type of control element
Other
Front shield size
Other
Degree of protection (IP), front side
IP54
Degree of protection (NEMA), front side
Other
Customs tariff number
85369095
Deeplink product page
Link to product detail page
Type
Previews
3D
2D
Download CAD models