??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
JRDS - Compact Air Fittings -Reducers-
Bill of material
JRDS1.8
Part Number
JRDS1.8
Type
JRDS
D1
1.8 mm
D2
4 mm
A
25.6 mm
C
6 mm
L
9.6 mm
Effective Sectional Area
0.97 mm^2
Mass
0.5 g
Previews
3D
Dimension
2D
Download CAD models