??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Misumi
Description
JPZFA, MJPZFA, DJPZFA, JKPZFA, JPDZFA, MJPDZFA, JKPDZFA - Locating Pins -Large HeadPlastic- Standard Flat/P Dimension Configurable
Bill of material
JPZFA4-4.50
Part No.
Head Shape Selection
Material
Color
Black
Recommended Operating Temperature
-45~95
D
mm
D Dimension Tolerance m6
mm
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L
mm
B
mm
C
mm
l1
mm
(W)
0.0 mm
Previews
3D
Dimension
2D
Download CAD models