??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Misumi
Description
JPUA, JPUD - Locating Pins Shouldered -Tapered Tapped- P Dimension Configurable
Bill of material
JPUA10-7.00
Part No.
Shape
D
mm
Tolerance g6
mm
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L
mm
B
mm
m
mm
H
mm
(W)
0.0 mm
l
mm
M (Coarse)
Width Across Flats
HC 0.5mm Increment
mm
Length of Tapered Point
TC 1mm Increment
mm
Radius
Wrench Hole
Previews
3D
Dimension
2D
Download CAD models