??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 9
HELP_VARIABLE
Company
Misumi
Description
JPTNA, JPTND, GJPTNA, GJPTND - Locating Pins - Shouldered - Tapered, Threaded - P Configurable
Bill of material
JPTNA6-4.00
Part Number
Shape
Surface Treatment
D
mm
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L
mm
B
mm
m
mm
H
mm
(W)
0.0 mm
M (Coarse)
Wrench Flats Alteration
HC 0.5mm Increment
mm
Length of Tapered Point
TC 1mm Increment
mm
Spherical Tip
Wrench Hole Machining
Q
0.0 mm
Previews
3D
Wymiar
2D
Pobierz modele CAD