??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Misumi
Description
JPTMA, JPTMD, GJPTMA, GJPTMD, BJPTMA, BJPTMD, SJPTMA, SJPTMD, HJPTMA, HJPTMD, CJPTMA, CJPTMD, LJPTMA, LJPTMD - Locating Pins - Large Head With Tapered Type - Bolt Fixing - P Dimension Specified Type
Bill of material
JPTMA12-15.00
Part No.
Shape
Material
Surface Treatment
Hardness
D
mm
D Tolerance
mm
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L
mm
B
mm
C
mm
m
mm
W
0.0 mm
d
mm
d1
mm
H
mm
Applicable Bolts M
Previews
3D
Dimension
2D
Download CAD models