??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Misumi
Description
JPSTA, JPSTD, GJPSTA, GJPSTD, SJPSTA, SJPSTD, CJPSTA, CJPSTD - Locating Pins -Small Head,Tapered- Tapped - P Configurable
Bill of material
JPSTA10-P7.00
Part No.
Shape
Material
Surface Treatment
D
mm
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L
mm
B
mm
m
mm
(W)
0.0 mm
M (Coarse)
l
mm
Length of Tapered Point
TC 1mm Increment
mm
Spherical Tip
Wrench Hole Machining
Q
0.0 mm
Previews
3D
Dimension
2D
Download CAD models