??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Misumi
Description
JPSRM, BJPSRM, SJPSRM, CJPSRM - Height Adjusting Pins - Small Head Type - Female Thread
Bill of material
JPSRM10-L16.00-P4.0-B2.0
Part No.
Material
Surface Treatment
Hardness
Hardening Hardness 46~50HRC
G
mm
L 0.01mm Increment
mm
Enter value for L
L 0.01mm Increment
mm
cm
inch
ft
L Dimension Tolerance
+0.01/0
P 0.5mm Increment
mm
Enter value for P
P 0.5mm Increment
mm
cm
inch
ft
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
M (Coarse)
l
mm
Previews
3D
2D
Download CAD models