??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Misumi
Description
JPSRA, BJPSRA, SJPSRA - Height Adjusting Pins - Small Head Type - Male Thread
Bill of material
JPSRA10-L5.00-P4.0-B2.0-F2
Part No.
Material
Surface Treatment
Hardness
Hardening Hardness 46~50HRC
G
mm
L 0.01mm Increment
mm
Enter value for L
L 0.01mm Increment
mm
cm
inch
ft
L Dimension Tolerance
+0.01/0
P 0.5mm Increment
mm
Enter value for P
P 0.5mm Increment
mm
cm
inch
ft
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
F 1mm Increment
mm
Enter value for F
F 1mm Increment
mm
cm
inch
ft
D (M)
mm
Previews
3D
Dimension
2D
Download CAD models