??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Misumi
Description
JPQSTA, JPQSTD, GJPQSTA, GJPQSTD, SJPQSTA, SJPQSTD, CJPQSTA, CJPQSTD - Locating Pins - Spherical Small Head -Tapped- P Configurable
Bill of material
JPQSTA10-7.00
Part No.
Material
Surface Treatment
Shape
D
mm
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L
mm
B
mm
M (Coarse)
l
mm
(W)
0.0 mm
Spherical Tip
Wrench Hole Machining
Q
0.0 mm
Previews
3D
Dimension
2D
Download CAD models