??
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Misumi
Description
JPQNA, GJPQNA, SJPQNA, HJPQNA, CJPQNA, MJPQNA, MGJPQNA, MCJPQNA, JPQND, GJPQND, SJPQND, CJPQND, MJPQND, MGJPQND, MCJPQND - Locating Pins - Spherical Large Head - Threaded - P Configurable
Bill of material
JPQNA6-6.50
Part Number
Shape
Type
JPQN
Material
Surface Treatment
D
mm
P 0.01 mm Increment
mm
Enter value for P
P 0.01 mm Increment
mm
cm
inch
ft
L
mm
B
mm
M (Coarse)
(W)
0.0 mm
Spherical Tip
Wrench Hole Machining
Q
0.0 mm
Previews
3D
Dimension
2D
Download CAD models