??
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Misumi
Description
JPPHNA, SJPPHNA, CJPPHNA - Locating Pins - Large Head, Tapered - Plastic Tip - Threaded
Bill of material
JPPHNA8-P9.00-L0-B2.0
Part Number
Material of Pin
D
mm
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B 0.1mm Increment
mm
Enter value for B
B 0.1mm Increment
mm
cm
inch
ft
m
mm
x
mm
M (Coarse)
Spherical Tip
Wrench Hole Machining
Q
0.0 mm
Relief
Previews
3D
Dimension
2D
Download CAD models