??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Misumi
Description
JPLR, JPLRM, JPLRK, JPLRS - Marker Pins - Hex Socket
Bill of material
JPLR5-P6.0-B6.5
Part Number
Material
Surface Treatment
Hardness
M (Coarse)
P 0.1mm Increment
mm
Enter value for P
P 0.1mm Increment
mm
cm
inch
ft
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
l
mm
E
mm
Change The Thread length
ML 1mm Increment
mm
Previews
3D
Dimension
2D
Download CAD models