??
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Misumi
Description
JPHAM, BJPHAM, HJPHAM, SJPHAM, CJPHAM, TJPHAM - Height Adjusting Pins -Threaded- Shouldered, F Dimension Configurable
Bill of material
JPHAM5-L5.00-F5
Part No.
Material
Surface Treatment
Hardness
Treated Hardness 60~63HRC
M (Coarse Thread)
L 0.01mm Increment
mm
Enter value for L
L 0.01mm Increment
mm
cm
inch
ft
F 1mm Increment
mm
Enter value for F
F 1mm Increment
mm
cm
inch
ft
D
mm
d
mm
T
mm
H
mm
Addition of Radius to End Face
Seating Sensor Holes
Previews
3D
Dimension
2D
Download CAD models