??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Misumi
Description
JPGTS, GJPGTS, SJPGTS, HJPGTS, CJPGTS, JPGTD, GJPGTD, SJPGTD, HJPGTD, CJPGTD - Locating Pins - Large / Small Head, Tapered - Set Screw - Circumference Groove Shape
Bill of material
JPGTS10S-P3.00-L4-B3.0
Part Number
Material
Surface Treatment
Shape
D
mm
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
d
mm
l1
mm
l2
mm
m
mm
C1
mm
(W)
mm
Length of Tapered Point
TC 1mm Increment
mm
Previews
3D
Dimension
2D
Download CAD models