??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Misumi
Description
JPGFS, SJPGFS, CJPGFS, JPGFD, SJPGFD, CJPGFD - Locating Pins - Large Head - Small Head Flat Type - Set Screws - Circumference Groove Shape
Bill of material
JPGFS10-P3.00-L5-B4.0
Part No.
Shape
Material
Hardness
Hardening Hardness 60~63HRC
D
mm
D Tolerance
mm
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
l1
mm
l2
mm
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
d
mm
C
mm
C1
mm
W
mm
Previews
3D
2D
Download CAD models