??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Misumi
Description
JPDJS, GJPDJS, CJPDJS, JPDJD, GJPDJD, SJPDJD, CJPDJD - Locating Pins - Shouldered - Set Screw - Set Screw Flat Shape
Bill of material
JPDJS10-P5.00-L15-B5.0-G3-A2.0
Part Number
Material
Surface Treatment
Hardness
Treated Hardness: 60~63HRC
Shape
D
mm
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
G 1mm Increment
mm
Enter value for G
G 1mm Increment
mm
cm
inch
ft
A 0.1mm Increment
mm
Enter value for A
A 0.1mm Increment
mm
cm
inch
ft
Flat Position
h
mm
c
mm
m
mm
H
mm
(W)
0.0 mm
Length of Tapered Point
TC 1mm Increment
mm
Previews
3D
Dimension
2D
Download CAD models