??
Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Misumi
Description
JPDC, GJPDC, BJPDC, SJPDC, HJPDC, CJPDC, TJPDC, JPDPC, GJPDPC, BJPDPC, SJPDPC, HJPDPC, CJPDPC, TJPDPC - Locating Pins - Large Flat Head - Press Fit - P Configurable
Bill of material
JPDC6-6.50
Part Number
D Tolerance
Material
Surface Treatment
Hardness
D
mm
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L
mm
B
mm
l
mm
C
mm
Tapping
MH (Coarse)
0
l2
0 mm
Spherical Tip
C Chamfered Size
Previews
3D
Dimension
2D
Download CAD models