??
Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Misumi
Description
JPBA, JPBPA, GJPBA, GJPBPA, BJPBA, BJPBPA, SJPBA, SJPBPA, HJPBA, HJPBPA, CJPBA, CJPBPA - Locating Pins Large Head Tapered -Press Fit- P Configurable - Round Shape
Bill of material
JPBA6-6.50
Part Number
D Tolerance
Material
Surface Treatment
Hardness
D
mm
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L
mm
B
mm
C
mm
m
mm
l
mm
Tapping
MH (Coarse)
-
l2
0 mm
Length of Tapered Point
TC 1mm Increment
mm
Spherical Tip
Previews
3D
Dimension
2D
Download CAD models