??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
A&T-3D Gallery
Description
JMAN - 圆头外螺杆型 精制万向球
Bill of material
JMAN-M8-d15
Bestellnummer
JMAN-M8-d15
代号
主球
POM
滚珠
不锈钢
本体
POM
封盖
POM
M
M8 mm
dr
15 mm
d1
9.53 mm
Q
2.5 mm
H
11.5 mm
L
12 mm
F
5 mm
N
2 mm
PDF
jman.pdf
Previews
3D
Dimension
2D
Download CAD models