??
Catalog navigation
Селекция на CAD модел
Налични продукти: 6
HELP_VARIABLE
Company
WMBerg
Description
JKM - Slip Coupling - Stainless Steel Housing Adjustable - 4mm, 5mm and 6mm Bores
Bill of material
JKM-3
Product No.
Description
Slip Coupling
Catalog Name
Master Inch/Metric Catalog
Material
Stainless Steel Housing
Bore ØA (+0.013)
mm
Bore ØB (+0.013)
mm
Adjustable Torque Range
0 to 35.5 N*cm
Previews
3D
Размер
2D
Сваляне на CAD модели