??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
SIHGA
Description
JK - GoFix
Bill of material
GoFix JK® 6.0 x 100
Type
JK
Art. No.
Montagepack
100
GoFix JK
Sec.component
20 mm
Setting
50 mm
Adjustment
mm
Tensile force
0.51 kN
Tensile force
1.03 kN
Length
mm
Product link
Product link
Previews
3D
Dimension
2D
Download CAD models