??
Catalog navigation
Výběr CAD modelu
Available products: 24
HELP_VARIABLE
Company
WMBerg
Description
JJM - Slip Couplings - Stainless Steel DIN 1.4305 3mm to 19mm Bores
Bill of material
JJM-12
Product No.
Description
Slip Coupling
Catalog Name
Master Inch/Metric Catalog
Material
Stainless Steel DIN 1.4305
Bore ØA (+0.015/-0.000)
mm
Bore ØB (+0.015/-0.000)
mm
Overall Length L (±0.5)
mm
Outside Diameter ØD (±0.5)
mm
Hub Diameter ØH (±0.5)
mm
Dimension K (±0.5)
mm
Dimension
mm
Torque BI Direction
N*cm
Previews
3D
Dimenze
2D
Stáhnout CAD model