JJ5SY5-10S60-02U-C10
SMC Corporation
방향제어기기
솔레노이드 밸브
파일럿식 4·5포트 솔레노이드
JSY5000 Compact 5 Port Solenoid Valve Plug-in Type
매니폴드 베이스
Powered by
CAD모델 선택
{smc_jp/directional_control_valves/solenoid_valve/pilot_operated_4_5_port/jsy5000_p/manifold_base/jj5sy5_10s6_ex600_base_asmtab.prj},{NB=JJ5SY5-10S60-02U-C10_D},{TYPE=(10) Side ported},{SIUNIT=0},{SICMMON=},{IOUS=},{VS=2},{PEENTRY=U},{ABSIZE=C10},{MOUNTING=},{IOST1=},{IOST2=},{IOST3=},{IOST4=},{IOST5=},{IOST6=},{IOST7=},{IOST8=},{IOST9=},{WIRING=D},{PPATH=../jj5sy5-10s6-ex600/assembly/jj5sy5_10s6_ex600_base_asmsbl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
회사명
SMC Corporation
내용
JJ5SY5-10S6-EX600-BASE - Plug-in Connector Connecting Base:Series EX600
BOM
JJ5SY5-10S60-02U-C10
Type
(10) Side ported
SI unit
(0) Without SI unit
(Q) DeviceNet(Version A)
(N) PROFIBUS DP (Version A)
(V) CC-Link
(EA) EtherNet/IP(2 ports)
(D) EtherCAT
(F) PROFINET
(FA) PROFINET (IO-Link master)
(WE) EtherNet/IP compatible wireless base
(WF) PROFINET compatible wireless base
(WS) Wireless remote
(0) Without SI unit
(Q) DeviceNet(Version A)
(N) PROFIBUS DP (Version A)
(V) CC-Link
(EA) EtherNet/IP(2 ports)
(D) EtherCAT
(F) PROFINET
(FA) PROFINET (IO-Link master)
(WE) EtherNet/IP compatible wireless base
(WF) PROFINET compatible wireless base
(WS) Wireless remote
SI unit output polarity,End plate type
(-) Without SI unit
(-) Without SI unit
I/O unit stations
(-) None
(-) None
Valve stations
P, E port entry,SUP/EXH block assembly
(U) U side/Internal pilot
(D) D side/Internal pilot
(B) Both side/Internal pilot
(C) U side/Internal pilot,Built-in silencer
(E) D side/Internal pilot,Built-in silencer
(F) Both sides/Internal pilot,Built-in silencer
(G) U side/External pilot(Made to order)
(H) D side/External pilot(Made to order)
(J) Both sides/External pilot(Made to order)
(U) U side/Internal pilot
(D) D side/Internal pilot
(B) Both side/Internal pilot
(C) U side/Internal pilot,Built-in silencer
(E) D side/Internal pilot,Built-in silencer
(F) Both sides/Internal pilot,Built-in silencer
(G) U side/External pilot(Made to order)
(H) D side/External pilot(Made to order)
(J) Both sides/External pilot(Made to order)
A/B port size
(C10) ø10 One-touch fitting
(C12) ø12 One-touch fitting
(C10) ø10 One-touch fitting
(C12) ø12 One-touch fitting
Mounting and Option
(-) Direct mounting
(D0) DIN rail mounting (Without DIN rail)
(-) Direct mounting
(D0) DIN rail mounting (Without DIN rail)
I/O unit station 1
N/A
N/A
I/O unit station 2
N/A
N/A
I/O unit station 3
N/A
N/A
I/O unit station 4
N/A
N/A
I/O unit station 5
N/A
N/A
I/O unit station 6
N/A
N/A
I/O unit station 7
N/A
N/A
I/O unit station 8
N/A
N/A
I/O unit station 9
N/A
N/A
Wiring specification
(D) Double wiring
(S) Specified layout
(D) Double wiring
(S) Specified layout
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성