??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
JIFR - Angle Plate Sets For Jigs - For Flat Arms - Right Turning
Bill of material
JIFR50-H100-T9-Z45-TP
Part No.
Material of Angle Plate
Alloy Cast Iron Class No.35
Material of Arm Stopper
1018 Carbon Steel
Accessories for Fulcrum Hole
Hinge Pins, Spherical Washer
Accessories for Arm Fixing
L Pin (Straight, Tapered), Knob Bolt
Accessories for Fixing Stoppers
Bolt 2 pcs., Dowel Pins 2 pcs.
A
mm
H Selection
mm
T Selection
mm
Z 5mm Increment
mm
Enter value for Z
Z 5mm Increment
mm
cm
inch
ft
Z Tolerance
+/-0.05 mm
L Pin Type
X Fulcrum Position - Arm Dimension
mm
Y Fulcrum Position - Arm Dimension
mm
Y Tolerance
+0.05/-0.02 mm
R Fulcrum Position - Arm Dimension
mm
B Angle Plate Dimension
mm
t1 Angle Plate Dimension
15 mm
t2 Angle Plate Dimension
mm
a1 Mounting Hole Position Dimension
mm
a1 Tolerance
+/-0.05 mm
a2 Mounting Hole Position Dimension
mm
a2 Tolerance
+/-0.02 mm
b Mounting Hole Position Dimension
mm
b Tolerance
+/-0.02 mm
Position of Bottom Face Mounting Hole
No Stopper Dowel Hole
Previews
3D
Dimension
2D
Download CAD models