??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Misumi
Description
JHS, JHSS - Hinge Unit for Jig - Horizontal
Bill of material
JHS20-60
Part No.
Type Selection
Material
1045 Carbon Steel
Material of Knob Bolt
-
Additional Surface Treatment
Surface Treatment
-
Surface Treatment of Knob Bolt
-
W
mm
L
mm
L Tolerance
+/-0.02 mm
Counterbore Hole Size M
A (Counterbore Hole Position)
mm
B (Counterbore Hole Position)
mm
Knob Bolt Set for Tightening and Fixing
m (Dimension for Setting Knob Bolts)
- mm
Z (Dimension for Setting Knob Bolts)
0.0 mm
h (Dimension for Setting Knob Bolts)
0 mm
d (Dimension for Setting Knob Bolts)
0 mm
L Dimension Cut
LC 10mm Increment
mm
Previews
3D
Dimension
2D
Download CAD models