??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Jacob
Description
JDAExxPAzzzz - Venting elements
Bill of material
JDAE20PA7035
Article No.
Connecting thread
mm
Length of Thread
mm
Width Across Flats
mm
across corners
mm
Height
mm
Installation torque
Nm
Unit weight
g
Material body
PA6 V-0
Color
Material membran
PES
Material O-ring
NBR / black
Packaging Unit
PCS
Air flow
l/h (ΔP=0.07)
Water entry pressure
≥ 0.83 bar
Protection grade
IP66 EN 60529
Protection grade
IP68 (0.6 bar / 60 min) EN 60529
Protection grade
IP69 EN 60529
Temperature range
-40 °C
Temperature range
100 °C
Previews
3D
Dimension
2D
Download CAD models