??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Jacob
Description
JDAExxPA06zzzz - Venting elements short
Bill of material
JDAE12PA067035
Article No.
Connecting thread
M12x1.5 mm
Length of Thread
6 mm
Width Across Flats
17 mm
across corners
19.0 mm
Height
13.8 mm
Installation torque
0.7 Nm
Unit weight
3.0 g
Material body
PA6 V-0
Color
Material membran
PES
Material O-ring
NBR / black
Packaging Unit
100 PCS
Air flow
ca. 10 l/h (ΔP=0.07)
Water entry pressure
≥ 0.83 bar
Protection grade
IP66 EN 60529
Protection grade
IP68 (0.6 bar / 60 min) EN 60529
Protection grade
IP69 EN 60529
Temperature range
-40 °C
Temperature range
100 °C
Previews
3D
Dimension
2D
Download CAD models