??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Jacob
Description
JDAExxES4305 - Venting element stainless steel
Bill of material
JDAE12ES4305
Article No.
Connecting thread
mm
Length of Thread
mm
Wrench size
mm
Across corners
mm
Height
mm
Installation torque
Nm
Unit weight
g
Material body
Stainless steel 1.4305
Material membrane
PES
Material sleeve
Material O-ring
NBR/black
Packaging Unit
PCS
Air flow
l/h (ΔP=0,07)
Water entry pressure
≥ 0.83 bar
Protection grade
IP66
Protection grade
IP68 (0.6 bar / 60 min)
Protection grade
IP69
Temperature range
-40 °C
Temperature range
100 °C
Previews
3D
Dimension
2D
Download CAD models