??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
JBP01_J-JBP07 - PEEK board standard grade/anti-static grade
Bill of material
JBP07-A30-B30-T8
Code
Type
Processing methods
Material
PEEK
Color
Use ambient temperature
modulus of elasticity
9500 MPa
linear expansion coefficient
0.47*10 -4 MPa
combustibility
V-0
A
A Tolerance
B
B Tolerance
T
T Tolerance
Website Link
webxxx
Previews
3D
Dimension
2D
Download CAD models