??
Catalog navigation
CAD model selection
Selectable products: 31
HELP_VARIABLE
Company
Misumi
Description
JBHUFP, JBHUFBP, JBHUFMP, JBHUFCP, JBHUF, JBHUFB, JBHUFM, JBHUFC, JBHUFH, JBHUFBH, JBHUFMH, JBHUFCH - Bushings for Locating Pins - Configurable Shouldered - Thin Wall Type
Bill of material
JBHUFP19-P12.51-L5.0
Part Number
Material
Surface Treatment
D Tolerance Selection
D
mm
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L 0.1mm Increment
mm
Enter value for L
L 0.1mm Increment
mm
cm
inch
ft
R
mm
H
mm
Shoulder Thickness
TC 1mm Increment
mm
T
mm
I.D. Radius R
Previews
3D
Dimension
2D
Download CAD models