??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
JBE31_38 - PVC board
Bill of material
JBE34-A20-B20-T3
code
sales type
type
Material
Polyvinyl
corol
maximum service temperature
70 °C
density
1.5 g/cm^3
Water absorption rate
0.2%
A
mm
Enter value for A
mm
cm
inch
ft
B
mm
Enter value for B
mm
cm
inch
ft
A/B tol
mm
T
mm
T tol
mm
website link
website link
Previews
3D
Dimension
2D
Download CAD models