??
Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
Misumi
Description
JBAFPG, JBAFBPG, JBAFMPG, JBAFSPG, JBAFCPG, JBAFG, JBAFBG, JBAFMG, JBAFSG, JBAFCG - Bushings for Locating Pins - Retaining Straight Type
Bill of material
JBAFPG18-P10.00-L10.0
Part No.
Tolerance Selection
Material
Surface Treatment
Hardness
56~60HRC
D
mm
D Tolerance
mm
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L 0.1mm Increment
mm
Enter value for L
L 0.1mm Increment
mm
cm
inch
ft
R
mm
Previews
3D
Dimension
2D
Download CAD models