??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
JAY11_32 - Polyacetal Sheet Standard Grade/ Sliding Grade/ Conductive Grade Hole Processing Type
Bill of material
JAY11-2K-A18-B18-T5-F6-G4.5-N3
Type
Type1
Standard Level
Type2
Hole Processing Type
Color
Operating Ambient Temperature
-20-105 °C
water absorption
0.050
modulus of elasticity
2000 MPa
linear expansion coefficient
150*10 -6 K
Hole type
A Minimum Unit 1
mm
Enter value for A
A Minimum Unit 1
mm
cm
inch
ft
A Tolerance
+0.5/-0.5
B Minimum Unit 1
mm
Enter value for B
B Minimum Unit 1
mm
cm
inch
ft
B Tolerance
+0.5/-0.5
T
mm
T Tolerance
+1.5/+0.2
Warpage. Distortion Rate (¡®-¡¯ Means % Or Less)
F Minimum Unit 0.5
mm
Enter value for F
F Minimum Unit 0.5
mm
cm
inch
ft
G Minimum Unit 0.5
mm
Enter value for G
G Minimum Unit 0.5
mm
cm
inch
ft
Hole processing
Hole specification
d
mm
d1
mm
h
mm
L
mm
Optional Processing FC (Changing The Left End Hole Position), GC (Changing The Lower End Hole Position)
Change The Hole Position On The Left End (Minimum Unit 1)
Change The Bottom Hole Position (Minimum Unit 1)
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models