??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
JAY01_02 - Pom¡¤Standard/Sliding/Conductive¡¤Standard
Bill of material
JAY01-A12-B12-T5
Type
Type1
Standard Level
Type2
Standard Type
Color
Operating Ambient Temperature
-20-105 °C
water absorption
0.050
modulus of elasticity
2000 MPa
linear expansion coefficient
150*10 -6 K
A Minimum Unit 0.1
mm
Enter value for A
A Minimum Unit 0.1
mm
cm
inch
ft
A Tolerance
+0.5/-0.5
B Minimum Unit 0.1
mm
Enter value for B
B Minimum Unit 0.1
mm
cm
inch
ft
B Tolerance
+0.5/-0.5
T
mm
T Tolerance
+1.5/+0.2
Warpage. Twist rate (¡®-¡¯ means less than %)
Ra Increase the fillet
RA Minimum Unit 1
mm
Rb Increase the fillet
RB Minimum Unit 1
mm
Rc Increase the fillet
RC Minimum Unit 1
mm
Rd Increase the fillet
RD Minimum Unit 1
mm
Add Chamfer
CA Minimum Unit 1
mm
Add Chamfer
CB Minimum Unit 1
mm
Add Chamfer
CC Minimum Unit 1
mm
Add Chamfer
CD Minimum Unit 1
mm
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models