??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
dk Fixturing systems
Description
Jaws with 2 rows of pins holes - -
Bill of material
307610
Order No.
307610
Material
Steel
Jaw width
80 mm
Scope of delivery
One set
Description
forr ø 5 mm pins
width
80 mm
Distance
55 mm
diameter
6.5 mm
height
33 mm
Distance
16.5 mm
Length
14.9 mm
Previews
3D
2D
Download CAD models