??
Catalog navigation
Выбор CAD модели
Доступные продукты: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
JAW11_12 - bakelite standard grade
Bill of material
JAW11-5-2K-A20-B20-T5-F5-G5-N3
Code
Types of
Standard type Hole machining type
material
Phenolic Resin
color
Use ambient temperature
Below 130
bond strength(N)
3600
Bending strength(Mpa)
120
Impact strength(KJ/m²)
12
density(g/cm³)
1.3/1.4
proportion(g/cm³)
1.45
angularity
3.0
Insulation resistance after immersion(Ω)
1.0*10 7
Relative dielectric coefficient
5.5
specification
hole pattern
A
A tolerance
+2/0
B
B tolerance
+2/0
T
5
T tolerance
+0.3/-0.3
F
G
hole type selection
N
Z
d
3.3
d1
0.0
h
0
website link
webxxx
Предварительные просмотры
3D
Измерение
2D
Загрузка CAD-моделей