??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
JAW01_02 - Electric Board Standard Grade
Bill of material
JAW01-5-A20-B20-T5
Code
Type
Standard Class Standard Type
Material
Phenolic Resin
Color
Use ambient temperature
-40-130 °C
Adhesion Strength ( N )
3600
Bending Strength(Mpa)
120
Impact strength(KJ/m²)
12
density(g/cm³)
1.3¡«1.4
proportion(g/cm³)
1.45
angularity
3.0
Insulation resistance after immersion(Ω)
1.0*10 7
Relative dielectric coefficient
5.5
Specifications
A
A Tolerance
+2/0
B
B Tolerance
+2/0
T
5
T Tolerance
+0.3/-0.3
Website Link
Website
Previews
3D
Dimension
2D
Download CAD models