??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
JAU01_21 - Epoxy Fiberglass Board, Standard Grade/High Temperature Grade, Standard Type
Bill of material
JAU01-A18-B18-T3
Type
Type1
Type2
Standard Type
Material
Epoxy Glass
Color
Operating Ambient Temperature
-40~150°C °C
Bending strength(Mpa)
450
Impact strength(KJ/m²)
50
density(g/cm³)
1.7-1.9
proportion(g/cm³)
1.9
angularity
3.0
Insulation resistance after immersion Ω
5*10 8
Relative dielectric coefficient
5.4
A Minimum Unit 1
mm
Enter value for A
A Minimum Unit 1
mm
cm
inch
ft
A Tolerance
+0.5/-0.5
B Minimum Unit 1
mm
B Tolerance
+0.5/-0.5
T
mm
T Tolerance
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models