??
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
JAP03_04 - MC nylon board ??¨¨ standard grade ??¨¨ hole processing type
Bill of material
JAP03-2K-A18-B18-T5-F6-G4.5-N3
Code
Type1
Standard level
Type2
Hole processing type
Material
colour
Ambient temperature
-30-105 °C
water absorption
2.50
modulus of elasticity
3300 MPa
linear expansion coefficient
8*10 6 K
Hole type
A minimum unit 1
mm
Entrez la valeur pour A
A minimum unit 1
mm
cm
inch
ft
A tolerance
+0.5/-0.5
B minimum unit 1
mm
Entrez la valeur pour B
B minimum unit 1
mm
cm
inch
ft
B tolerance
+0.5/-0.5
T
T tolerance
+1.4/0
Warpage. Twist rate (??-?¡¥ means less than %)
F minimum unit 0.5
mm
Entrez la valeur pour F
F minimum unit 0.5
mm
cm
inch
ft
G minimum unit 0.5
mm
Entrez la valeur pour G
G minimum unit 0.5
mm
cm
inch
ft
Hole processing
Hole specification
d
mm
d1
mm
h
mm
L
mm
Optional processing FC (changing the left end hole position), GC (changing the lower end hole position)
Change the left end hole position (minimum unit 1)
Change the lower hole position (minimum unit 1)
website
Website connection
Aperçus 3D
3D
Infos techniques
2D
Modèles CAO générés