You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
Tamam
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English (United States)
RT06104SNHEC
Amphenol
Amphenol Sine
Ecomate - Circular Plastic Connectors
EcoMate RM - Rugged Metal Shielded Connectors
Powered by
CAD模型選擇
{amphenol/amphenol_sine/ecomate/ecomate_rm/rt06104snhecxx.prj},{NB=RT06104SNHEC},{PN=RT06104SNHEC},{DSC=Plug, Size 10, 4POS, Socket, End Cap, -40°C ~ 105°C},{INFO=Link to Product Page},{INF1=https://www.amphenol-sine.com/RT06104SNHEC-Plug-4-Position-Female-Shell-Size-10-and-End-Cap-with-Individual-Wire-Sealing-Compatible-to-part-192993-0051_p_1083.html},{X=30.90}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
Amphenol
Description
Jam Nut, Size 10, RT06104SNHECXX - ECOMATE, Plug, Size 10, 4POS, Socket, End Cap
Bill of material
RT06104SNHEC
Part No.
RT06104SNHEC
RT06104SNHEC
Description
Plug, Size 10, 4POS, Socket, End Cap, -40°C ~ 105°C
Plug, Size 10, 4POS, Socket, End Cap, -40°C ~ 105°C
More Product Information
Link to Product Page
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型