??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
JAD37_46 - Heat shield, soft grade/hard grade/ultra low conductivity grade
Bill of material
JAD37-T5-2K-A15-B15-F9-G9-N5
code
type
Material
colour
Use ambient temperature
Thermal Conductivity
W/m.k
Compressive strength at23℃
N/mm²
Flexural strength at23℃
N/mm²
density
g/cm³
T
mm
Pass pattern
A
mm
Enter value for A
mm
cm
inch
ft
A
+1.0/0 mm
B
mm
Enter value for B
mm
cm
inch
ft
B
+1.0/0 mm
F
mm
Enter value for F
mm
cm
inch
ft
G
mm
Enter value for G
mm
cm
inch
ft
Hole selection
mm
N-Z
mm
d
5.3 mm
D1
9.5 mm
h
6 mm
Website link
Website link
COL1
mm
Previews
3D
Dimension
2D
Download CAD models