??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
JAA41_43 - Heat Insulation Material Imported from Japan High Temperature Durability · Washer/Collar/Shoulder Type Collar
Bill of material
JAA41-D10-V3-T3
Code
Type
Material
Silicate Adhesives
Color
White
Operating Ambient Temperature
-80~400°C
Thermal Conductivity
0.24 W/m.K
Compressive Strength
439 (N/mm²)at23°C
Flexural Strength
145 (N/mm²)at23°C
Density
2.0 g/cm³
D
mm
V
mm
T
mm
L
mm
H
mm
Network Station
Website Link
Previews
3D
Dimension
2D
Download CAD models