??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
JAA31_32 - Heat insulation board material imported from Japan heat preservation type
Bill of material
JAA31-5-A20-B20-T5
Code
Type
Material
Silicate Adhesives
Color
White
Operating Ambient Temperature
Room temperature~350°C
Thermal Conductivity
0.07 W/m.K
Compressive Strength
1.2 (N/mm²)at23°C
Flexural Strength
8.8 (N/mm²)at23°C
Density
0.5 g/cm³
Specifications
mm
Hole Type
mm
A
mm
Enter value for A
mm
cm
inch
ft
B
mm
Enter value for B
mm
cm
inch
ft
T
5 mm
T Tolerance
+0.8/-0.8 mm
F
mm
G
mm
Hole Processing Options
Through hole
mm
Counterbore
mm
d
d1
0.0
h
0.0
Change The Left Hole Position
FC
mm
Change The Bottom Hole Position
GC
mm
Increase Waist Hole
AA
mm
H
mm
J
mm
Network Station
Website Link
Previews
3D
Dimension
2D
Download CAD models